HUBBELL CANADA
Image of 2906 1-1/2 in. EMT Compression Connector, Uninsulated
* Representative image
Image of 2906 1-1/2 in. EMT Compression Connector, Uninsulated

1-1/2 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2906

1-1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2906

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Item Type

4D

Material

Steel

UPC

050169029060

Dimensions

Dimensions

2.78 in x 1.575 in x 3.05 in

Height

3.05 in

Length

2.78 in

Trade Size

1-1/2 in

Weight

0.472 lb

Width

1.575 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3520