HUBBELL CANADA
1-1/2 in. EMT Raintight Compression Coupling, CKSRT150
Image not found
Image not found

1-1/2 in. EMT Raintight Compression Coupling, CKSRT150

Brand: TradeSelect

Catalog ID: CKSRT150

In wet locations, couple two ends of conduit with tradeSELECT™ compression couplings. Designed to comply with current Raintight test requirements and with CEC rule 12-1412. For easy inspection, "Wet Location" is marked on all fittings.

  • Steel construction provides mechanical protection
  • Zinc electroplated for added corrosion protection
  • Marked with "Wet Location" for easy inspection
  • cUL
  • Available in trade sizes from 1/2 in. to 4 in.

General

Catalog Number

CKSRT150

UPC

626463044490

Dimensions

Dimensions

2.102 in x 2.256 in x 3.878 in

Height

3.878 in

Length

2.102 in

Weight

0.6 lb

Width

2.256 in

Certifications And Compliance

Certification - cULus

cUL Listed

Certified Listed

cUL Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3200