HUBBELL CANADA
Image of 2006 1-1/2 in. EMT Set-Screw Connector, Uninsulated

1-1/2 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2006

1-1/2 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw
Conduit

General

Catalog Number

2006

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169020067

Dimensions

Dimensions

2.51 in x 2.26 in x 2.5 in

Height

2.5 in

Length

2.51 in

Trade Size

1-1/2 in

Weight

0.421 lb

Width

2.26 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3840