HUBBELL CANADA
Image of 2626 1-1/2 in. EMT Set-Screw Coupling

1-1/2 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2626

1-1/2 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2626

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026267

Dimensions

Dimensions

2.87 in x 2.06 in x 2.2 in

Height

2.2 in

Length

2.87 in

Trade Size

1-1/2 in

Weight

0.75 lb

Width

2.06 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

1600