
Brand: Raco
Catalog ID: 2196RAC
Catalog Number
2196RAC
Conduit Type
Flexible Metal Conduit
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169021965
Dimensions
2 in x 2.375 in x 2.55 in
Height
2.55 in
Length
2 in
Trade Size
1-1/2 in
Weight
0.384 lb
Width
2.375 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
50
Minimum Pack Quantity
5
Pallet Quantity
2400