HUBBELL CANADA
Image of 1706 1-1/2 in. Rigid/IMC Hub
*Representative image
Image of 1706 1-1/2 in. Rigid/IMC Hub

1-1/2 in. Rigid/IMC Hub

Brand: Raco

Catalog ID: 1706

1-1/2 in. Rigid/IMC Hub

Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.

  • Rugged metallic construction ensures mechanical protection
  • Insulated throat protects wires and reduces pulling effort
  • O-ring secures he assembly and provides a raintight seal.
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1706

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

Fitting Type

Hubs

Insulation Type

Insulated

Material

Die Cast Zinc

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169017067

Dimensions

Dimensions

1.858 in x 2.73 in x 2.73 in

Height

2.73 in

Length

1.858 in

Trade Size

1-1/2 in

Weight

0.735 lb

Width

2.73 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2800