HUBBELL CANADA
Image of 1149 1-1/2 in. to 3/4 in. Rigid/IMC Reducing Bushing

1-1/2 in. to 3/4 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1149

1-1/2 in. to 3/4 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Application

Rigid

Catalog Number

1149

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Item Type

Material

Steel

Paintable/Stainable

No

UPC

050169011492

Dimensions

Dimensions

0.719 in x 1.875 in x 1.875 in

Height

1.875 in

Length

0.719 in

Trade Size

1-1/2 in to 3/4 in

Weight

0.353 lb

Width

1.875 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Operational

Compatibility

GRC

Logistics

Carton Quantity

50

Pallet Quantity

5000