
Brand: Killark
Catalog ID: FXB15SPCR
Killark FXB SPACERS are used to increase the room for wiring in conjunction with an FXCS Cover Assembly mounted to an FXB back box.
Application
Catalog Number
FXB15SPCR
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXB
UPC
783936083896
Depth
1-1/2
Weight
1.4 lb
CSA File Number
LR11714, 2493125
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3