HUBBELL CANADA
Image of 2835 1-1/4 in. EMT Compression Connector, Insulated

1-1/4 in. EMT Compression Connector, Insulated

Brand: Raco

Catalog ID: 2835

1-1/4 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2835

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169028353

Dimensions

Dimensions

1.828 in x 1.781 in x 1.781 in

Height

1.781 in

Length

1.828 in

Trade Size

1-1/4 in

Weight

0.37 lb

Width

1.781 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4000