HUBBELL CANADA
Image of 2905 1-1/4 in. EMT Compression Connector, Uninsulated

1-1/4 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2905

1-1/4 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2905

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029053

Dimensions

Dimensions

2.1 in x 2.04 in x 2.04 in

Height

2.04 in

Length

2.1 in

Trade Size

1-1/4 in

Weight

0.399 lb

Width

2.04 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

2500