HUBBELL CANADA
Image of CKSRT125 1-1/4 in. EMT Raintight Compression Coupling, CKSRT125

1-1/4 in. EMT Raintight Compression Coupling, CKSRT125

Brand: TradeSelect

Catalog ID: CKSRT125

In wet locations, couple two ends of conduit with tradeSELECT™ compression couplings. Designed to comply with current Raintight test requirements and with CEC rule 12-1412. For easy inspection, "Wet Location" is marked on all fittings.

In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

General

Catalog Number

CKSRT125

UPC

626463044483

Dimensions

Dimensions

1.894 in x 2 in x 3.878 in

Height

3.878 in

Length

1.894 in

Weight

0.53 lb

Width

2 in

Certifications And Compliance

Certification - cULus

cUL Listed

Certified Listed

cUL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3200