HUBBELL CANADA
Image of 1305 1-1/4 in. Rigid/IMC 1-Hole Strap

1-1/4 in. Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1305

1-1/4 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1305

Conduit Type

Rigid/IMC

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013052

Dimensions

Dimensions

3.031 in x 0.797 in x 1.781 in

Height

1.781 in

Length

3.031 in

Trade Size

1-1/4 in

Weight

0.126 lb

Width

0.797 in

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8000