HUBBELL CANADA
Image of 2455 1-1/4 in. Sealing Washer, 5 per bag

1-1/4 in. Sealing Washer, 5 per bag

Brand: Raco

Catalog ID: 2455

1-1/4 in. Sealing Washer, 5 per bag

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
LT COND

General

Catalog Number

2455

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169024553

Dimensions

Dimensions

0.172 in x 2 in x 2 in

Height

2 in

Length

0.172 in

Trade Size

1-1/4 in

Weight

0.012 lb

Width

2 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Packaging Type

Polybag

Pallet Quantity

12000

Standard Package

25