HUBBELL CANADA
Image of 1147 1-1/4 in. to 1 in. Rigid/IMC Reducing Bushing

1-1/4 in. to 1 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1147

1-1/4 in. to 1 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Application

Rigid

Catalog Number

1147

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Bushings

Item Type

Material

Steel

Paintable/Stainable

No

UPC

050169011478

Dimensions

Dimensions

0.688 in x 1.625 in x 1.625 in

Height

1.625 in

Length

0.688 in

Trade Size

1-1/4 in to 1 in

Weight

0.134 lb

Width

1.625 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Operational

Compatibility

GRC

Logistics

Carton Quantity

50

Pallet Quantity

9600