HUBBELL CANADA
Image of SBRNRRAC 1-Box Mounting Bracket with Cable Support

1-Box Mounting Bracket with Cable Support

Brand: Raco

Catalog ID: SBRNRRAC

1-Box Mounting Bracket with Cable Support, Positions 4 in. Square Junction Box between 2 Studs, MC/BX Wiring Systems

  • Innovative built in cable support accepts up to 3 MC cables (12-2 MC to 10-4 MC). No additional cable support needed
  • Mounts 4 in. sq. box left or right of stud
  • Flip-out support accommodates wood and metal stud depths: 2-1/2 in., 3-1/2 in., 3-5/8 in., 5-1/2 in. and 6 in. depths

General

Catalog Number

SBRNRRAC

Material

Steel

Type

Mounting Bracket

UPC

050169970010

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Dimensions

1.188 in x 6.594 in x 9.25 in

Height

9.25 in

Length

1.188 in

Weight

0.446 lb

Width

6.594 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

2880