
Brand: Raco
Catalog ID: 701FD
Catalog Number
701FD
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Type
Cable Protector Plate
UPC
050169947067
Dimensions
0.669 in x 2.171 in x 3.64 in
Height
3.64 in
Length
0.669 in
Weight
0.085 lb
Width
2.171 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50
Pallet Quantity
12000