HUBBELL CANADA
Image of SA3083 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3083

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

  • Durable construction
  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality

Standard Product

General

Application

Application - For Use On

Carpet

Catalog Number

SA3083

Color

Construction

EU RoHS Indicator

Yes

Finish Type

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Dimensions - 6.00" x 4.85"
  • Material - Aluminum
  • Size - 1-Gang

Type

Type of Use

Carpet

UPC

783585854007

Dimensions

Length

4.85 in

Size

1-Gang;2-Gang;3-Gang

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

20

Pallet Quantity

3000