HUBBELL CANADA
Image of S3182 1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass

1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S3182

Flush Concrete Floor Box Series, 1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass

  • Flush Round Floorbox Carpet Flange
  • Single Gang
  • Brushed Brass Finish

Standard Product

General

Accessory Type

Application

Application - For Use On

Carpet

Catalog Number

S3182

Color

Construction

EU RoHS Indicator

Yes

Finish Type

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Specifications

  • Cover Finish - Brass
  • Cover Style - Round
  • Offering - 5.25" Diameter

Type

UPC

783585123400

Dimensions

Dimensions

5.25 in x 5.25 in x 0.37 in

Height

0.37 in

Length

5.25 in

Width

5.25 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

10

Pallet Quantity

950