
Brand: Bell
Catalog ID: 5874-6S
Application
Flip
Catalog Number
5874-6S
Color
Construction
Cover Type
EU RoHS Indicator
Yes
Installation Type
Kits
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
3
Type
UPC
050169504451
Dimensions
3.14 in x 7 in x 8.5 in
Height
8.5 in
Length
3.14 in
Weight
1.35 lb
Width
7 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
4
Pallet Quantity
1000