HUBBELL CANADA
1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Standard In-Use Cover, Box, Receptacle
Image of MG420CSCN 1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Standard In-Use Cover, Box, Receptacle

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Series Hubbell WRTR 15A Self Test GFCI, Standard In-Use Cover, Box, Receptacle

Brand: TayMac

Catalog ID: MG420CSCN

1-Gang, Complete In-Use Cover Kit - EXTRA DUTY® Hubbell 15A WR/TR Self Test GFCI, Standard In-Use Cover, Box

  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Kit includes box, 15A WR/TR receptacle and cover
  • Includes attached gasket and mounting hardware
  • Lockable tab

General

Catalog Number

MG420CSCN

Color

Series

EXTRA DUTY® Series

UPC

805035053577

Logistics

Carton Quantity

4

Pallet Quantity

640