HUBBELL CANADA
Image of SA5016 1-Gang Cover Flange, Round, Aluminum

1-Gang Cover Flange, Round, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA5016

Flush Concrete Floor Box Series, 1-Gang Cover Flange, Round, Aluminum

  • Flush Round Floorbox Cover Frame
  • Single Gang
  • Aluminum Finish, Mounting Hardware Included

Standard Product

General

Accessory Type

Application

Application - For Use On

Concrete; Tile

Catalog Number

SA5016

Color

Aluminum

Construction

EU RoHS Indicator

No

Material

Aluminum

Mounting Method

Mounts to Floorbox

Mounting Type

Specifications

  • Accessory Type - Replacement Cover Flanges
  • Box Type - Round
  • Dimension - 4.19" (106.4) diameter
  • For Use With - Full Size Round Boxes

Type

UPC

783585134208

Dimensions

Length

4.19 in

Width

4.19 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Mounts to Floorbox

Logistics

Carton Quantity

15