HUBBELL CANADA
1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Aluminum
Image of SA2625 1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Aluminum
Image of SA2625 1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Aluminum

1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA2625

Flush Concrete Floor Box Series, 1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Aluminum

  • Flush Rectangular Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA2625

Color

Construction

Machined

EU RoHS Indicator

Finish Type

Aluminum

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - 2 1/8" x 1"
  • Cover Style - Rectangular
  • Dimensions - 4.15" x 2.99"

Type

UPC

783585129907

Dimensions

Dimensions

2.99 in x 4.15 in x 0.13 in

Display Size

1-Gang

Height

0.13 in

Length

2.99 in

Size

1-Gang;2-Gang;3-Gang

Weight

0.2 lb

Width

4.15 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Logistics

Carton Quantity

10

Pallet Quantity

6400