HUBBELL CANADA
Image of S2725 1-Gang Cover, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

1-Gang Cover, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S2725

Flush Concrete Floor Box Series, 1-Gang Cover, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

  • Flush Round Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mouting Hardware Included

Standard Product

General

Application

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

S2725

Color

Construction

EU RoHS Indicator

Yes

Finish Type

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Specifications

  • Cover Finish - Brass
  • Cover Opening - Combo 2 1/8" x 1"
  • Cover Style - Round

Type

UPC

783585119304

Dimensions

Dimensions

3.88 in x 3.87 in x 0.156 in

Height

0.156 in

Length

3.88 in

Width

3.87 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Logistics

Carton Quantity

10

Pallet Quantity

3360