
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S3925
Standard Product
Application
Application - For Use On
Carpet; Tile; Concrete; Wood
Catalog Number
S3925
Color
Brass
Construction
EU RoHS Indicator
Yes
Finish Type
Item Type
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Duplex Flap
Specifications
Type
UPC
783585124100
Dimensions
3.875 in x 3.87 in x 0.15 in
Height
0.15 in
Length
3.875 in
Width
3.87 in
EU RoHS Indicator
Yes
Industry Standard(s)
Service
Single
Mounting Method
Screw Mount
Number Of Outlets
Duplex Flap
Carton Quantity
10
Pallet Quantity
3120