HUBBELL CANADA
Image of SA3725 1-Gang Cover, Round, Duplex Threaded Plugs, Aluminum

1-Gang Cover, Round, Duplex Threaded Plugs, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3725

Flush Concrete Floor Box Series, 1-Gang Cover, Round, Duplex Threaded Plugs, Aluminum

  • Flush Round Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA3725

Color

Aluminum

Construction

EU RoHS Indicator

Yes

Finish Type

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex Screw

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - Duplex Screw
  • Cover Style - Round

Type

UPC

783585133300

Dimensions

Dimensions

3.87 in x 3.87 in x 0.12 in

Height

0.12 in

Length

3.87 in

Width

3.87 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Duplex Screw

Logistics

Carton Quantity

10