
Brand: Bell
Catalog ID: 5180-2
Application
Flip
Catalog Number
5180-2
Color
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169518021
Actual Depth
1 in
Cubic Capacity
13.8 cu.in
Depth
1 in
Height
3 in
Package Height
2.813 in
Package Length
1 in
Package Weight
0.231 lb
Package Width
4.563 in
Width
4.6 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
24
Packaging Type
Shrinkwrap
Pallet Quantity
3600
Standard Package
24