HUBBELL CANADA
Image of MD450G 1-Gang In-Use Cover, Expandable, WR/TR Duplex Combo, Gray
Discontinued

1-Gang In-Use Cover, Expandable, WR/TR Duplex Combo, Gray

OR

Brand: TayMac

Catalog ID: MD450G

1-Gang In-Use Cover, Expandable, WR/TR Duplex Combo, Gray

  • Expands from 1 in. to 3 in. deep
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • High quality Hubbell WRTR device included
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • NEMA 3R compliant
Codeguard

General

Application

In Use

Catalog Number

MD450G

Color

Construction

Nonmetallic

Cover Included

Yes

Cover Type

Expandable;In-Use

Installation Type

Kits

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Toggle Switch

No

Type

UPC

050169986332

Weather Resistant

Yes

Dimensions

Cubic Capacity

67.54605 cu.in

Depth

2.75 in

Dimensions

1.25 in x 4.02 in x 6.11 in

Height

6.11 in

Length

1.25 in

Weight

0.531 lb

Width

4.02 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

1344

Standard Package

4