HUBBELL CANADA
1-Gang Ivory Decorator Face Plate for GFCI Devices
Image of HBLDE301I 1-Gang Ivory Decorator Face Plate for GFCI Devices
Image of HBLDE301I 1-Gang Ivory Decorator Face Plate for GFCI Devices
Discontinued

1-Gang Ivory Decorator Face Plate for GFCI Devices

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDE301I

MULTI-CONNECT Face Plate, Snap-In, GFCI

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLDE301I

Color

Construction

Fabricated

EU RoHS Indicator

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Decorator

UPC

783585807331

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

Configuration

Number Of Outlets

Decorator

Logistics

Carton Quantity

10