HUBBELL CANADA
Image of MM720CCN 1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 4-3/4 in. Deep, Clear

1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 4-3/4 in. Deep, Clear

OR

Brand: TayMac

Catalog ID: MM720CCN

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Jumbo, 4.75 in. deep
  • Horizontal/vertical device mount

General

Catalog Number

MM720CCN

Color

Series

EXTRA DUTY® Series

UPC

805035053485

Logistics

Carton Quantity

4