HUBBELL CANADA
Image of MM720G 1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 4-3/4 in. Deep, Gray

1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 4-3/4 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MM720G

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Jumbo, 4.75 in. deep
  • Horizontal/vertical device mount
ExtraDuty

General

Application

In Use

Catalog Number

MM720G

Color

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Series

EXTRA DUTY® Series

Type

UPC

050169917404

Dimensions

Actual Depth

5.1 in

Cubic Capacity

118.104 cu.in

Depth

4.75 in

Height

5.92 in

Weight

0.62 lb

Width

4.2 in

Certifications And Compliance

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

320

Standard Package

4