HUBBELL CANADA
Image of 688 1-Gang Masonry Box, Gangable, 2-1/2 in. Deep, Eight TKO's

1-Gang Masonry Box, Gangable, 2-1/2 in. Deep, Eight TKO's

Brand: Raco

Catalog ID: 688

1-Gang Masonry Box, Gangable, 2-1/2 in. Deep, Eight TKO's

  • Rugged welded design does not fall apart during construction.
  • Gangable design allows installer to build unlimited number of gangs to hold multiple devices.
  • Rectangular shape fits square cuts in block.
  • Standard 1/2" and 3/4" TKO® knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #675 fits 2-1/2" and #676 fits 3-1/2" depth.
  • Forward mounted grounding provision allows for easy installation of grounding pigtail.
  • Standard wall plates can be used.
  • Supplied with eight (8) 1/2 & 3/4 in. concentric knockouts
  • Gangable design allows construction of multiple gang box from one product
  • Ground is located near the front of the box for installer's convenience
  • 15.5 cu. in. capacity
  • For 4 in. block walls

General

Bracket Type

No Bracket

Catalog Number

688

Color

EU RoHS Indicator

Contact Manufacturer

Gangable

Knockouts

Material

Steel

Number of Gang(s)

1-Gang

Type

UPC

050169006887

Wiring System

Dimensions

Cubic Capacity

15.5 cu.in

Depth

2.5 in

Height

3.875 in

Weight

0.635 lb

Width

2.21 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Knockouts

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

2000