
Brand: TayMac
Catalog ID: WTW-T
Catalog Number
WTW-T
Color
Finish Type
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Toggle
UPC
092326117265
Dimensions
0.17 in x 2.76 in x 4.51 in
Height
4.51 in
Length
0.17 in
Size
Standard
Weight
0.119 lb
Width
2.76 in
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000