
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PFBRMC
Mounting Clips Included; Required for Non-Metallic Rectangular Floorbox Tile Applications; Used with PFBRFRA
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
PFBRMC
Color
Construction
EU RoHS Indicator
No
Material
Thermoplastic
Mounting Method
Into PFBRGx Series Boxes
Mounting Type
Screw Mount
Size
1-Gang;2-Gang;3-Gang
Specifications
Type
Mounting Collar
Type of Use
Tile
UPC
783585848341
Dimensions
4.56 in x 3.07 in x 0.97 in
Height
0.97 in
Length
4.56 in
Size
1-Gang;2-Gang;3-Gang
Width
3.07 in
EU RoHS Indicator
No
Industry Standard(s)
Mounting Method
Into PFBRGx Series Boxes
Carton Quantity
1
Pallet Quantity
216