HUBBELL CANADA
Image of GS100 1-Gang Multi-purpose Gasket (2/Pk)

1-Gang Multi-purpose Gasket (2/Pk)

Brand: TayMac

Catalog ID: GS100

1-Gang Multi-purpose Gasket (2/Pk)

Compatible with BELL 1-Gang weatherproof boxes

General

Accessory Type

Weatherproof box/cover

Catalog Number

GS100

Color

Material

Foam

Type

UPC

092326111874

Weather Resistant

Yes

Dimensions

Cubic Capacity

2.0378512 cu.in

Depth

0.14 in

Height

4.76 in

Package Height

6.13 in

Package Length

0.23 in

Package Weight

0.019 lb

Package Width

3.9 in

Width

3.058 in

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

10

Packaging Type

Polybag

Pallet Quantity

7200

Standard Package

20