HUBBELL CANADA
1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA2427 1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA2427 1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2427

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Rectangular Floorbox
  • Single Gang Galvanized Stamped Steel
  • 4.00" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

BA2427

Color

Construction

Fabricated

Knockouts

4)1/2", 3) 3/4", 1) 1", 1) 1 1/4" in Combo

Material

Composite

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Product Family

Flush Rectangular - B24 Series

Size

1-Gang

Type

1-Gang Deep Rectangular Galvanized Stamped Steel Box

UPC

783585545691

Dimensions

Dimensions

6 in x 4.81 in x 3.9 in

Height

3.9 in

Length

6 in

Size

1-Gang

Width

4.81 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

4)1/2", 3) 3/4", 1) 1", 1) 1 1/4" in Combo

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4