
Brand: Hubbell Wiring Device-Kellems
Catalog ID: B2588
Cast Iron Box; Threaded Hubs
Application
Single Service In-Floor Delivery Systems
Application - For Use On
Wood
Catalog Number
B2588
Color
Brass
EU RoHS Indicator
No
Knockouts
Material
Cast Iron
Mounting Method
Cast Into Concrete
Mounting Type
(3) Screw Mount
Number of Gang(s)
1-Gang
Specifications
Type
Round Cast Iron Box
UPC
783585102306
Dimensions
3.22 in x 4.09 in x 3.65 in
Height
3.65 in
Length
3.22 in
Width
4.09 in
Cable Entry
From Top
EU RoHS Indicator
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Knockouts
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Carton Quantity
4
Pallet Quantity
448