HUBBELL CANADA
Image of HBLSS264X 1 Gang, Stainless Steel GFCI Cover, 4X

1 Gang, Stainless Steel GFCI Cover, 4X

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSS264X

1 Gang, Stainless Steel GFCI Cover, 4X

Stainless steel weatherproof flip covers are suitable for use in applications where corrosion and sanitation are vital concerns. Heavy duty 316 stainless steel provides an excellent finish and superior corrosion resistance in all applications. Models listed are typically used in indoor/outdoor applications such as, food/chemical processing, pharmaceutical and water treatment facilities.

  • Heavy Duty 316 Stainless Steel
  • Duplex & GFI Versions
  • Horizontal & Vertical Mounting Positions
  • Polished finish to increase corrosion resistance and aesthetic appearance

General

Catalog Number

HBLSS264X

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Number of Gang(s)

1-Gang

Size

Standard

Type

Weatherproof Covers

UPC

783585586663

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10