
Brand: TayMac
Catalog ID: TC100S
The TC Series of toggle covers are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The TC Series is available in Single, Two or Three Gang configurations with or without the switch included. Models are UL Listed, NEC Compliant and are NEMA 3R Rated.
Application
Switch Cover
Catalog Number
TC100S
Color
Construction
Metallic
Cover Type
Toggle
EU RoHS Indicator
Yes
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
1-Gang
Type
UPC
092326112079
Cubic Capacity
17.614584 cu.in
Depth
1.23 in
Height
4.68 in
Package Height
4.58 in
Package Length
0.77 in
Package Weight
0.248 lb
Package Width
2.83 in
Width
3.06 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Carton Quantity
10
Minimum Pack Quantity
1
Packaging Type
Shrinkwrap
Pallet Quantity
1800