HUBBELL CANADA
Image of 5155-1 1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White

Brand: Bell

Catalog ID: 5155-1

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Single 1.406 in. diameter
  • Vertical mount

General

Application

Switch Cover

Catalog Number

5155-1

Color

Construction

Cover Type

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169515518

Weather Resistant

Yes

Dimensions

Actual Depth

0.875 in

Height

4.563 in

Weight

0.16 lb

Width

2.813 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrink

Pallet Quantity

4320

Standard Package

24