
Brand: Bell
Catalog ID: 5323-0
Catalog Number
5323-0
Color
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
5
Thread Size
1/2 in
Type
UPC
050169532300
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2.148 in
Height
4.565 in
Package Height
4.565 in
Package Length
2.148 in
Package Weight
0.635 lb
Package Width
2.816 in
Thread Size
1/2 in
Width
2.816 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
5
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
2160
Standard Package
20