
Brand: Bell
Catalog ID: 5321-0
Catalog Number
5321-0
Color
Construction
EU RoHS Exemption
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
4
Thread Size
1/2 in
Type
UPC
050169532102
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2 in
Height
4.559 in
Thread Size
1/2 in
Weight
0.63 lb
Width
2.81 in
Certified Listed
EU RoHS Exemption
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
4
Carton Quantity
20
Packaging Type
Shrink Wrapped
Pallet Quantity
2160
Standard Package
20