HUBBELL CANADA
1-Gang Weatherproof Box, Three 1/ in. Threaded Outlets, Gray, SB3100S
Image of SB3100S 1-Gang Weatherproof Box, Three 1/ in. Threaded Outlets, Gray, SB3100S
Image of SB3100S 1-Gang Weatherproof Box, Three 1/ in. Threaded Outlets, Gray, SB3100S
Image of SB3100S 1-Gang Weatherproof Box, Three 1/ in. Threaded Outlets, Gray, SB3100S

1-Gang Weatherproof Box, Three 1/ in. Threaded Outlets, Gray, SB3100S

Brand: TayMac

Catalog ID: SB3100S

1-Gang Weatherproof Box, Three 1/ in. Threaded Outlets, Gray

Les boîtiers de sortie rectangulaires de la série SB sont fabriqués en métal moulé sous pression de qualité commerciale supérieure avec un revêtement en poudre de première qualité. Disponibles en gris, blanc ou bronze en configuration 1-groupe. Les boîtiers de sortie sont homologués par les UL et les.

  • Superior commercial quality die cast metal construction
  • Premium powdercoat finish
  • Closure plugs, ground screw and mounting hardware included
  • Installation instructions included

General

Catalog Number

SB3100S

Color

Construction

Metallic

Material

Cast Metal

Material Type

Metallic

Number of Gang(s)

1-Gang

Number Of Outlets

Three

Type

UPC

092326110822

Dimensions

Cubic Capacity

27.28077 cu.in

Depth

2.09 in

Height

4.58 in

Package Height

4 in

Package Length

2.188 in

Package Weight

0.96 lb

Package Width

4 in

Width

2.85 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

Three

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1350