
Brand: Bell
Catalog ID: 5320-9
Catalog Number
5320-9
Color
Construction
Metallic
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
3
Thread Size
1/2 in
Type
1-Gang
UPC
050169532096
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2.148 in
Height
4.565 in
Thread Size
1/2 in
Weight
Width
2.816 in
Certified Listed
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
50
Packaging Type
Box
Pallet Quantity
2600
Standard Package
50