
Brand: Bell
Catalog ID: 5324-1
Catalog Number
5324-1
Color
Construction
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
3
Thread Size
3/4 in
Type
1-Gang
UPC
050169532416
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2 in
Height
4.559 in
Thread Size
3/4 in
Weight
0.603 lb
Width
2.81 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
20
Packaging Type
Shrink Wrapped
Pallet Quantity
1400
Standard Package
20