
Brand: Bell
Catalog ID: 5146-5
Application
Switch Cover
Catalog Number
5146-5
Color
Construction
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169514658
Actual Depth
0.797 in
Height
4.563 in
Weight
0.29 lb
Width
2.813 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
6
Packaging Type
Carded
Pallet Quantity
1440
Standard Package
6