HUBBELL CANADA
Image of 5121-1 1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, White

1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, White

OR

Brand: Bell

Catalog ID: 5121-1

1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, White

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied with 125V, 15A switch - no need to purchase separate components
  • Includes gasket and mounting hardware
  • Switch unassembled to the cover
  • Multi-lingual instructions in each package

General

Application

Switch Cover

Catalog Number

5121-1

Color

Construction

Metallic

Cover Type

Toggle

EU RoHS Indicator

Yes

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169512111

Dimensions

Actual Depth

0.859 in

Height

4.609 in

Weight

0.249 lb

Width

2.828 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrink

Pallet Quantity

2160

Standard Package

24