
Brand: Bell
Catalog ID: 5173-0
Application
Flat
Catalog Number
5173-0
Color
Construction
Cover Type
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
UPC
050169517307
Actual Depth
0.125 in
Height
4.531 in
Weight
0.175 lb
Width
2.781 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
50
Packaging Type
Shrink
Pallet Quantity
8250
Standard Package
50