
Brand: Bell
Catalog ID: 5173-6
Application
Flat
Catalog Number
5173-6
Color
Construction
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169517369
Actual Depth
0.125 in
Height
4.531 in
Weight
0.11 lb
Width
2.781 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
12
Packaging Type
Carded
Pallet Quantity
3360
Standard Package
12