
Brand: TayMac
Catalog ID: SD450S
The SD Series of deep depth outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The SD Series of outlet boxes are available in three (3) or four (4) 1/2 inch or 3/4 inch hole configurations. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
SD450S
Color
Construction
Metallic
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
Four
Thread Size
1/2 in
Type
UPC
092326112864
Cubic Capacity
35.438895 cu.in
Depth
2.715 in
Height
4.58 in
Package Height
4.58 in
Package Length
2.77 in
Package Weight
0.745 lb
Package Width
2.82 in
Thread Size
1/2 in
Width
2.85 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
Four
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
1350