
Brand: TayMac
Catalog ID: SD350WH
The SD Series of deep depth outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The SD Series of outlet boxes are available in three (3) or four (4) 1/2 inch or 3/4 inch hole configurations. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
SD350WH
Color
Construction
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
Three
Thread Size
1/2 in
Type
UPC
092326112833
Cubic Capacity
33.968028 cu.in
Depth
2.63
Height
4.58 in
Thread Size
1/2 in
Weight
0.756 lb
Width
2.82 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
Three
Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
1350